AB-P Backing pads for fiber discs
New product UltimateItem #r10942363
Angle grinder backing pads for use with fibre discs of various grain sizes
- Arbor size: 22.2 mm
- Diameter: 125 mm
- Base material: Steel, Stainless steel
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ac8d014a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5a7ca983, unit=null, value=Engineered to help you get the desired finish more easily when working with angle grinders and fibre discs}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@14b18afa, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3f519a55, unit=null, value=Multiple hardness options available, so you can choose the ideal balance of rigidity and flexibility for the job}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a2331ffc, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7ac247, unit=null, value=For use with fibre discs}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b6e0c6dd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b0ba0b88, unit=null, value=Modifying fiber disc performance depending on the combination of backing pad hardness, grain size and diameter}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}