AP-D SP Fiber disc
New product
Premium
Item #r10942360
Premium fibre discs with zirconia grain for rough to fine grinding of stainless steel, steel and other metals
- Arbor size: 22.2 mm
- Diameter: 125 mm
- Base material: Steel, Stainless steel
Share
Features & Applications
Features & Applications
Features
- Zirconium grain abrasive surface – offers an optimum balance between removal rate and lifetime
- Ideal balance of control and comfort thanks to low vibration and smaller contact area
- Versatile – you can use these fibre discs for most everyday grinding jobs on various metal types
Applications
- Rough to fine grinding of stainless steel, steel and other metals
- Removing or blending welds on stainless steel, steel and other metals
- Chamfering edges for weld preparation on stainless steel, steel and other metals
- Removing burrs from rough cuts on stainless steel, steel and other metals
- Cleaning rust or paint on stainless steel, steel and other metals