AP-D SPX Fiber disc
New product
Ultimate
Item #r10942359
Ultimate fibre discs with ceramic grain for rough to fine grinding of stainless steel, steel and other metals
- Arbor size: 22.2 mm
- Diameter: 125 mm
- Base material: Stainless steel, Steel
Share
Features & Applications
Features & Applications
Features
- Built with extremely long-lasting ceramic grains
- Temperature-regulating coating – helps to prevent sensitive metals such as stainless steel from overheating
- Smaller contact area – designed for your more precise metal grinding tasks
Applications
- Rough to fine grinding of stainless steel, steel and other metals
- Removing or blending welds on stainless steel, steel and other metals
- Chamfering edges for weld preparation on stainless steel, steel and other metals
- Removing burrs from rough cuts on stainless steel, steel and other metals
- Cleaning rust or paint on stainless steel, steel and other metals