Diamond wire and wall saws
Find out how our diamond wire saws and wall saws are designed for easy handling in structural alteration and heavy concrete demolition
5 Products
Filter
- Description
- Agile electric wall saw with Cut Assist automation, wireless remote control and internal e-box for wet and dry wall cutting
- Blade diameter - range
- 600 - 1200 mm
- Power source
- Electric
- Remote control
- Wireless
- Description
- Electric wall saw for tough cutting jobs with cut assistance and on-board control electronics (no external e-box)
- Motor power
- 20 kW
- Blade diameter - range
- 600 - 1600 mm
- Min. generator power
- 40 kVA
- Description
- Wire saw kit for converting the DST 20-CA wall saw
- Power source
- Electric
- Min. generator power
- 40 kVA
- Wire storage capacity
- 5.6 m
- Description
- Electric wire saw (15 kW) designed for easier operation on heavy-duty cutting jobs with automatic wire tension, automatic cut steering, and wireless remote control
- Motor power
- 16 kW
- Power source
- Electric
- Min. generator power
- 40 kVA
- Description
- High power (30 kW) electric wire saw for outstanding heavy-duty cutting performance
- Motor power
- 30 kW
- Power source
- Electric
- Min. generator power
- 80 kVA