NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Demolition hammers and breakers

Discover our range of small breakers and heavy-duty demolition hammers, designed to reduce vibration and dust exposure during chipping, demolition, and concrete removal work

9 Products

Filter
TE 300-AVR SDS-Plus chipping hammer
Description
Very light SDS Plus (TE-C) demolition hammer for surface corrections on concrete and masonry
Working direction
Wall
Tool chuck type
TE-C (SDS-plus)
Weight according to EPTA-Procedure 01/2003 without battery
3.8 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
Tools in this group use a Hilti TE-C (SDS Plus) chuck

Nuron

TE 500-22 SDS-Max cordless chipping hammer
Description
Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
Working direction
Wall
Tool chuck type
TE-Y (SDS-max)
Tool body weight
6 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-Y (SDS Max) chuck
TE 500-AVR SDS-Max chipping hammer
Description
Versatile SDS Max (TE-Y) demolition hammer for light-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
Working direction
Wall
Tool chuck type
TE-Y (SDS-max)
Weight according to EPTA-Procedure 01/2003 without battery
6.3 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
Tools in this group use a Hilti TE-Y (SDS Max) chuck
TE 700-AVR SDS-Max demolition hammer
Description
Powerful SDS Max (TE-Y) demolition hammer for heavy-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
Working direction
Wall
Tool chuck type
TE-Y (SDS-max)
Weight according to EPTA-Procedure 01/2003 without battery
7.9 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
Tools in this group use a Hilti TE-Y (SDS Max) chuck
TE 800-AVR Concrete demolition hammer
Description
Very powerful TE-S demolition hammer for heavy-duty chiselling in concrete, with Active Vibration Reduction (AVR)
Working direction
Wall, Floor
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
10.6 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-S type connection end.
Tools in this group use a Hilti TE-S chuck
TE 1000-AVR TE-S demolition hammer
Description
Versatile breaker for demolishing or chiseling floors and occasional wall applications (with universal power cord)
Working direction
Floor, Wall
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
12.5 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-S type connection end.
Tools in this group use a Hilti TE-S chuck

Nuron

TE 2000-22 TE-S cordless jackhammer
Description
Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
Working direction
Floor
Tool chuck type
TE-S
Tool body weight
17.4 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-S chuck
TE 2000-AVR Demolition hammer
Description
Powerful and extremely light TE-S breaker for concrete and demolition work
Working direction
Floor
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
14.5 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-S type connection end.
Tools in this group use a Hilti TE-S chuck

New

TE 3000-AVR Heavy-duty electric jackhammer
Description
Exceptionally powerful breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods
Working direction
Floor
Tool chuck type
TE-H (Hilti HEX 28)
Weight according to EPTA-Procedure 01/2003 without battery
27.1 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.