PR 30-HVS A12 Outdoor rotating laser level
New productItem #r5952923
Outdoor rotating laser level with automatic vertical alignment and dial-in slope functions
- Accuracy: ±0.5 mm at 10 m
- Operating range with laser receiver (diameter): 2 - 500 m
- Laser class: <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Share
Customers also searched for rotator, spinner, rotating laser or laser level
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@551c59f7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5d1fbeaa, unit=null, value=When used with the PRA 30 remote control/laser receiver, the Hilti PR 30-HVS rotating laser is a complete, more reliable outdoor layout tool for virtually any levelling, aligning and squaring tasks}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f1ef505a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8c5db7a9, unit=null, value=Built to maintain laser accuracy in rough jobsite conditions – engineered to US Military standards (MIL-STD-810G) with head-mounted bumpers, four shock-absorbing handles and IP66 protected housing}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@54bdcf1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a3a0e6f4, unit=null, value=Cordless battery platform – uses the same Li-ion batteries, which charge with 35 minutes, as all your other 12V Hilti power tools}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d95b41e4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cacb7b63, unit=null, value=Auto-alignment – makes aligning your rotating lasers a fast, one-person task even from up to 150 m (490 ft.) away}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@331b4ef6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@be987413, unit=null, value=Digital slope entry and inclination alignment (e-targeting) simplify grading tasks}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@37a420b0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@252984c7, unit=null, value=Horizontal levelling – formwork, concrete pours, excavation, etc.}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3a85632f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e30e072a, unit=null, value=Vertical aligning – transferring building lines, aligning columns, façades}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@125150e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4479562d, unit=null, value=Slope / inclination grading – ramps, car parks, pipes}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6a732954, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9604b429, unit=null, value=Squaring – formwork}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
Hilti Tool Service
3 days or free
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@faf250ba, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fac35a6, unit=null, value=Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery}], id=CHA_TOOL_SERVICE_06, multiValue=false, name=Tool Service 06}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c8f7372a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4692ade8, unit=null, value=After the no-cost period, repair costs are capped}], id=CHA_TOOL_SERVICE_10, multiValue=false, name=Tool Service 10}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@48279235, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@514698c5, unit=null, value=3-month no-cost period after each paid repair}], id=CHA_TOOL_SERVICE_14, multiValue=false, name=Tool Service 14}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@992a3da3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f701c61f, unit=null, value=One click or call is all it takes – we do the rest}], id=CHA_TOOL_SERVICE_18, multiValue=false, name=Tool Service 18}
Fleet Management
We manage your tools so you can manage your business.
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@46401b59, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@43fd68f1, unit=null, value=Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.}], id=CHA_FLEET_MANAGEMENT_02, multiValue=false, name=Fleet Management 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1f1a027d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@af6982d7, unit=null, value=Free verification of tool accuracy in accordance with manufacturer’s specifications.}], id=CHA_FLEET_MANAGEMENT_07, multiValue=false, name=Fleet Management 07}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@904b2cf8, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cbf43730, unit=null, value=Individual labels and online visibility provide tool fleet transparency}], id=CHA_FLEET_MANAGEMENT_01, multiValue=false, name=Fleet Management 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c196ac64, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8126ddce, unit=null, value=Theft coverage helps to reduce financial risk and unexpected expenses.}], id=CHA_FLEET_MANAGEMENT_06, multiValue=false, name=Fleet Management 06}
Technical Data
Documents
-
- Operating Instruction C4 12-50 POS8, Lithuanian, Latvian, Korean, Japanese, Estonian, Turkish, Russia, Swedish, Kazakh, English, Ukrainian, Arabic, French, Chinese, Danish, Finnish, Norwegian, [ 4.9 MB ]
- Operating Instruction Li-Ion, Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]
- Operating Instruction PR 30 (01), Italian, Polish, German, Slovakian, Swedish, Croatian, Russia, English, French, Portuguese, Finnish, Danish, Spanish, Czech, Hungarian, Dutch, Norwegian, Greek, Slovene, [ 13.1 MB ]