Digital layout tools
Discover how our total stations are designed for intuitive point-marking and construction layout, both outdoors or indoors, and on floors, walls or ceilings
2 Products
Filter

- Description
- Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
- Distance measurement accuracy
- ±2 mm + 2 ppm
- Operating distance range of remote control (diameter)
- 2 - 200 m
- IP protection class
- IP 55 (EN 60529)

- Description
- Automated construction layout tool to speed-up jobsite stake-out using digital methods and BIM
- Distance measurement accuracy
- ±3 mm + 10 ppm
- Operating distance range of remote control (diameter)
- 2 - 100 m
- IP protection class
- IP 55 (EN 60529)