Sealants, sprays and coatings
Find firestop sealants, sprays, foams and coatings, designed to enhance soundproofing and limit smoke spread in cable, pipe and mixed penetrations
11 Products
Filter

- Description
- High-durability joint sealant spray for general purpose applications
- LEED VOC
- 34 g/l
- Base materials
- Concrete, Masonry, Gypsum, Steel, Metal
- Application temperature range
- 4 - 40 °C






- Description
- High-performance cable coating – CP 679A Plus is an ablative fire protection coating that retards flame spread on cables, suitable for indoor and outdoor use
- LEED VOC
- 0 g/l
- Application temperature range
- 5 - 40 °C
- Can be painted
- No




- Description
- Easy-to-install flexible firestop foam to help create a fire and smoke barrier around cable and mixed penetrations
- Base materials
- Concrete, Masonry, Drywall, Wood
- Approvals
- ETA-10/0109
- Approx. curing time
- 10 min


- Description
- Firestop mortar to help prevent fire and smoke from spreading through large openings and load-bearing applications
- Base materials
- Concrete, Aerated concrete, Masonry
- Approx. mix ratio
- 3:1 (mortar to water by weight)
- Cured density - range
- 900 - 1000 kg/m³



- Description
- Firestop mortar for high strength demands
- Base materials
- Concrete, Aerated concrete, Masonry
- Colour
- Grey
- Approx. mix ratio
- 3:1 (mortar to water by weight)


- Description
- Firestop mortar to help prevent fire and smoke from spreading through large openings with cable, pipe and mixed penetrations
- Base materials
- Concrete, Aerated concrete, Masonry
- Colour
- Grey
- Approx. mix ratio
- 2.5:1 (mortar to water by weight)






- Description
- Universal caulk, providing a flexible firestop seal for construction joints and through penetrations
- LEED VOC
- 49.5 g/l
- Approvals
- ETA-10/0292, ETA-10/0389
- Base materials
- Concrete, Masonry, Drywall, Wood






- Description
- Silicone-based sealant providing maximum movement in fire-rated joints and pipe penetrations
- LEED VOC
- 27 g/l
- Approvals
- ETA-10/0291
- Base materials
- Metal, Concrete, Glass





- Description
- Water-based and silicone-free intumescent sealant for firestopping electrical penetrations
- LEED VOC
- 56 g/l
- Base materials
- Concrete, Brick, Masonry, Drywall
- Application temperature range
- 5 - 40 °C




- Description
- Firestop coated board system with wide approval range for sealing medium to large openings
- Base materials
- Gypsum board, Concrete, Masonry, Aerated concrete
- Colour
- White
- Approx. curing time
- 1 mm/day






- Description
- Filler for use in combination with firestop blocks, plugs and cable collars
- LEED VOC
- 9 g/l
- Base materials
- Concrete, Masonry, Drywall
- Application temperature range
- 2 - 40 °C

