HUD-2 Wall plug
New productItem #r11994423
Universal plastic wall plugs for light-duty fastening to hollow and solid walls
- Head configuration: n/a
- Material, corrosion: Plastic
Share
Features & Applications
Features & Applications
Features
- Versatile – you can use the same plastic wall plug to fasten to a wide range of base materials: concrete, solid brick, hollow brick, gas (aerated) concrete, gypsum panel
- Increased load capacity – re-engineered for even higher loads than previous Hilti plastic anchors
- Suitable for fastening through in-place parts
- Anti-twist design – redesigned fins help to prevent rotation during screwdriving, especially in hollow bricks and aerated concrete
- Easier to use – a wide collar prevents the wall plugs slipping into the wall cavity, while precise screw guidance helps to prevent damage during screwdriving
Applications
- Fastening electrical fixtures and cabling
- Fastening plasterboard track and fixtures
- Please note: screws are sold separately, except where clearly listed in the package content (see technical data sheet for required screw size)