HIT-CT 100 Adhesive anchor
New productItem #r19391927
Environmentally approved injection mortar for high-performance fastenings in concrete, formulated to meet health and environmental safety requirements
- PROFIS software: Yes
- Storage and transportation temperature range: 5 - 25 °C
- In-service temperature – range: -40 - 80 °C
Share
Features & Applications
Features & Applications
Features
- Optimized for environmental safety – our fast cure mortar is formulated to meet high health and safety requirements, enabling better outcomes for the user and the environment
- High-performance – strong and fast-curing injectable adhesive mortar suitable for use in cracked and uncracked concrete where approval is relevant
- Easy waste management – carries no hazard symbols, thus fully emptied cartridges can easily be disposed in non-hazardous waste (household waste) containers, avoiding costs for special waste handling on jobsites
- Environmental database compliant – assessed by multiple environmental databases, including: BASTA, BVB, SUNDA HUS, SGBC, and Nordic Swan
- Increased productivity – as part of Hilti SafeSet system, no extra hole cleaning may be needed when drilling with TE-CD or TE-YD hollow drill bits in combination with Hilti vacuum cleaners as specified in the instructions of use
Applications
- Fastening secondary steel structures (e.g. racking, machinery, guard rails, sound barriers) to concrete
- Anchoring structural steel connections (e.g. steel columns, beams) to concrete
- Fastening post-installed rebar connections to concrete
For approval or certificate information, please see individual items.