HIT-SC Screen tube
New productItem #r2804
Modular composite mesh sleeves for masonry fastenings
- Material, corrosion: Plastic
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor (more than 1 km from coast)
- Base materials: Concrete (hollow core), Masonry (hollow), Masonry (hollow concrete block)
Share
Features & Applications
Features & Applications
Features
- Standard 50 mm and 85 mm lengths can be used individually or clicked together for deeper embedment applications
- Simply push the anchor rod into the sleeve
- The centring ring holds the anchor rod in place and stops mortar backflow out of the sleeve
- No need to keep a large number of different sleeves in stock
- Performance is equal to or better than that of metal mesh sleeves
Applications
- Suitable for applications in hollow materials in combination with Hilti HIT-HY 70, HIT-HY 170, HIT-HY 270, HIT-MM PLUS or HIT-1 adhesive anchors
- Typical applications include sun blinds, awnings, electrical installations, sanitary installations, handrails, banisters, railings, window grating and gates