MFT-FOX VTR M Brackets
New productItem #r16376633
Medium stainless steel brackets for installing ventilated façades with high thermal efficiency
- Material composition: Stainless steel (DIN 1.4404, Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Width: 50 mm
- Height: 75 mm
Share
Features & Applications
Features & Applications
Features
- Versatile and easy-to-install façade mounting brackets with higher thermal performance, thanks to an optimised design
- Faster installation and labor saving – includes "helping hand" clip and extra pre-drilled holes (fixed and sliding points) to help lower your total cost of installation
- Multiple fastening options – can be installed using suitable anchors, screws or direct fastening (DX)
- Certifications – EN 1090 (CE mark), Fire rating A, heat loss assessed by an independent company according to EN ISO 10211
- Engineering support available – contact your local Hilti team for project-specific advice on the most economical ventilated façade substructure
Applications
- Fastening ventilated façade substructure to concrete, masonry, SFS and wood
- Mounting façade substructures on the primary structure (“helping hand” holds rails temporarily in place while fastening)
- Installing vertical support rails
- Suitable for all façade cladding