AI T320 ON!Track Bluetooth® smart tag
New product PremiumItem #r12865554
Durable asset tag to track construction equipment location and demand via the Hilti ON!Track tool tracking system – optimise your inventory and save time managing it
- Dimensions (LxWxH): 32 x 22 x 5 mm
- Barcode type: 2D barcode (Datamatrix ECC200)
- IP protection class: IP 67, IP 69
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2e73908, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8f3d565c, unit=null, value=Avoid buying more equipment which won't be used – these tracking tags detect daily activity, showing you which tools lie idle and which are needed most}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@da8c6d49, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d8f0e3d, unit=null, value=Simpler tool management – track the location of your tools/equipment and perform fast inventory checks using the ON!Track app and cloud-based software}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@68446073, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fde397d5, unit=null, value=IP67 durability rating – advanced dust- and water-resistance with a variety of sturdy attachment options to better withstand tough jobsite conditions}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a2b86add, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@885522d, unit=null, value=Get started easily – all you need is a smartphone with Bluetooth® connectivity, and your local Hilti team is available to assist with tagging all your equipment}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cf3f1647, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b31403b3, unit=null, value=Track all your construction equipment irrespective of brand or type}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5126d84a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@239d512, unit=null, value=Identify specific tools/equipment using smart tag accessories (adhesive tape, adapter with cable ties or metal wire)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2361d539, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f8743305, unit=null, value=Digitise the overview of tool location, usage frequency, maintenance status, warranty validity, last user and other key information about your equipment using ON!Track}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@627147f6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3cfc9dea, unit=null, value=Part of our fully integrated ON!Track equipment management solution (only available with an active subscription - features vary depending on your subscription bundle)}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@51dbed31, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@23a51711, unit=null, value=Keeping your equipment’s location data up to date with our global BLE network (subscription dependent)}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}
Technical Data
Documents
-
- Operating Instruction AI T320 (IFU), Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Sardinian, Finnish, Malay, Spanish, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 4 MB ]